6N-2132: SPRING
+ / - Hover over image to Zoom
Other Views

    6N-2132: SPRING

    Part Number: 6N-2132
    Brand: Cat
    Retrieving Price.....

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.64
    • Length (in): 1.8
    • Length (mm): 45.72
    • Width (mm): 40.64
    wheel tractor-scraper
    613C II 613B, 613G, 613C, 613

    engine - industrial
    3208

    excavator
    225

    engine - truck
    3208