6N-3025: Tube A
+ / - Hover over image to Zoom
Other Views

    6N-3025: Tube A

    Part Number: 6N-3025
    Brand: Cat
    Retrieving Price.....

    Cat® Steel Tube Assembly

    Description:
    Steel tubes are rigid pipes that convey fluid or air.

    Attributes:
    Cat® Steel Tubes are manufactured to provide longer service life and reliability under tough service conditions.

    Recommended Application:
    Cat Steel Tubes are used in applications where line flexibility is not required.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Steel Tube Assembly
    UNITS:
    • US
    • Metric
    • Height (in): 4.9
    • Height (mm): 124.46
    • Length (in): 20.6
    • Length (mm): 523.24
    • Width (mm): 104.14
    wheel tractor-scraper
    631E, 637E, 657E, 637D, 631D, 633D

    pipelayer
    589

    wheel tractor scrapers
    637D

    engine - generator set
    3408C, 3412C, 3412, 3408B, 3408, PM3412

    wheel-type loader
    992D, 990, 988F

    engine - industrial
    3412, 3408, 3412C, 3408B, SCT673 SPT342 SPS342 3408C

    track type tractors
    D9R

    compactors
    836

    off-highway truck
    769C, 771C, 768C, 775B, 773B, 772B

    vees 27 to 32 liter
    3412C

    cold planer
    PR-1000, PR-750B, PR-1000C PM-565

    track-type tractor
    D9R, D8L

    generator
    SR4, SR500

    wheel dozer
    834B, 834U 834S

    wheel loaders
    992C