6N-3205: HOUSING
+ / - Hover over image to Zoom
Other Views

    6N-3205: HOUSING

    Part Number: 6N-3205
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Housing

    Description:

    • Housings are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 66.0
    • Length (mm): 403.9
    • Width (mm): 144.8
    We currently do not have any equipment model information for this part.