6N-7982: Sealed Beam Electrical Lamps
+ / - Hover over image to Zoom
Other Views

    6N-7982: Sealed Beam Electrical Lamps

    Part Number: 6N-7982
    Brand: Cat
    Retrieving Price.....
    Save to List

    24 Volt 50/18 Watt Stop Lamp

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • ANSI Number: 4825R
    • Depth (in): 2.78
    • Description: Stop Lamp
    • Diameter (in): 4.46
    • Lens Color: Red
    • Voltage (volts): 24
    • Wattage (watts): 50/18
    wheel-type loader
    972G II 980G II 980G

    off-highway truck
    772B 777B 776B 789 768C 773B 777 776 772 785 769C

    wheel tractor-scraper
    621E 623E 637E 621S 631E 623F 633E 627E