• \
  • Home
  • 6S-1753: External Snap Ring
6S-1753: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6S-1753: External Snap Ring

    Part Number: 6S-1753
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 2.56
    • Free Diameter - A (in): 2.38
    • Snap Ring Type: External
    • Thickness - B (in): 0.078
    pipelayer
    589

    underground articulated truck
    AD30

    engine - generator set
    3306, G3306

    wheel-type loader
    982M, 980L, 988B, 980H, 980G II 988H, 986K, 988G, 980C, 980M, 988K, 980K HLG 988F II 980G, 980K, 908, 988F, 980F

    engine - industrial
    G3306, D330C, D333C, 3304, SR4, 3406, 3306, SR 447

    articulated dump truck
    740C D400E, 735C, D350E II 745C, 745 740 GC D350E, 740

    load, haul, dump
    R3000H, R2900G

    track-type tractor
    D9R, D6H XL D6H, D9T, D10N, D6H XR

    petroleum products
    CX38-P800 CX38-P892

    wheel dozer
    834G, 824G II 824K, 834B, 824H, 834H, 834K, 824G

    wheel loaders
    986H

    wheel dozers
    834K

    earthmoving compactor
    836K, 826K, 825K, 826C, 826G, 836G, 825G II 825H, 836H, 825G, 826H, 826G II 836