6T-0364: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    6T-0364: Internal Snap Ring

    Part Number: 6T-0364
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 5.91
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.333
    ttt
    D6R III D7R, D6R, D7R II D6T XL D6R II D6T LGP D6T LGPPAT D6H, D8R D6T, D8T, D6T XW PAT D8N, D6H XR D6T XL PAT D8R II D7R XR D6R XL D6T XW D6H XL D6R STD D6R LGP D7R LGP

    est
    30/30 DEUCE

    emac
    C9.3

    track type tractors
    D6R2XL, D6R2LGP

    pipe
    PL87, 587T, PL72, 572R II 583T, 583R, 572R, 587R, 578, PL83