6T-7882: Gear Planet
+ / - Hover over image to Zoom
Other Views

    6T-7882: Gear Planet

    Part Number: 6T-7882
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    All Cat gears have unique metallurgy compositions tailored to specific applications, with special steel formulas that improve impact resistance and ensure uniformity and proper load transfer. Some Cat gears also undergo proprietary heat treat processes to improve surface, bore, and core hardness. The result is greater durability, which means longer life and better performance. Cat planet gears are designed for stability within the transmission to control speed, direction and force for Cat machine operation.

    Attributes:
    Hardened steel planet gear

    Application:
    Cat planet gears are used as part of the Cat transmission systems to control the rotational speeds of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Spur Gear
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1.88
    • Material Description: STEEL
    • Number of Teeth: 25
    • Outside Diameter (in): 2.85
    • Overall Height (in): 1.51
    petroleum products
    CX48-P2300 CX48 TH48 TH48-E80 TH48-E70

    off-highway truck
    777D 777G 777E 776D 777F 776B 777C 777B 776C

    pipelayer
    578 PL72

    engine - industrial
    SPF743 SPF343C

    track-type tractor
    D6R III 6 D6R D6T 7S D6T XL D6H II D6R II D6H D7H D6R STD 6A 7SU D6T XW 7A D6T LGPPAT 6S 7U D6H XL 6SU D6T LGP D6H XR 57H 7 56H D6T XW PAT 7S LGP D6T XL PAT D6R XL 56 D6R LGP