6T-8063: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    6T-8063: SHOE TRACK

    Part Number: 6T-8063
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Extreme Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 3/8
    • Shoe Type: Extreme Service, Single Grouser
    • Shoe Width (in): 28
    • Track Pitch (in): 12.5
    track-type tractor
    11 11SU D11N 11U