6T-8438: Seal
+ / - Hover over image to Zoom
Other Views

    6T-8438: Seal

    Part Number: 6T-8438
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Duo Cone٠Seal

    Description:
    Cat metal face seals are designed provide protection for internal working components like bearings and gears in abrasive applications in heavy machinery operating under extreme arduous conditions where they are subject to severe wear. The seal consists of two metal seal rings and two rubber toric rings. The toric rings provide the proper pressure to both sides of the metal seal rings. Mechanical face seals are self-centering to compensate for shaft eccentricity or misalignment.

    Attributes:
    •Class D seal with NBR toric rings
    •Seals oil in and abrasives out
    •Simple reliable design
    •Maintenance-free
    •Easy to assemble
    •Cost effective
    •Long service life
    •Resists permanent deformation and temperature changes from 1F (-17C) to 212F (100C)

    Application:
    Typical applications include most standard axle, final drive, and undercarriage applications. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Housing Diameter (in): 8.4
    • Inside Diameter (in): 7.2
    • Lip Outside Diameter (in): 8.45
    • Outside Diameter (in): 8.3
    • Ramp Angle: 15
    • Ring Material Description: Stelite
    • Temperature (°F): 1 TO 212
    • Toric Material: Nitrile
    wheel-type loader
    966R 966C

    excavator
    5230 5110B 5230B