6T-9666: GEAR
+ / - Hover over image to Zoom
Other Views

    6T-9666: GEAR

    Part Number: 6T-9666
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    pipelayer
    578

    track-type tractor
    D7G 59 58 7U 10 D7H 7SU 8U 8SU 7 9 9U 8A 7S 7A D7R 10SU 57H 8 59L D9N 7S LGP D8R D10N 10U D8N 59N 58L 9SU