6T-9867: ROLLER G
+ / - Hover over image to Zoom
Other Views

    6T-9867: ROLLER G

    Part Number: 6T-9867
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Flange Diameter (in): 10.1
    • Flange Type: Double Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 8.7
    We currently do not have any equipment model information for this part.