6V-0328: CONE
+ / - Hover over image to Zoom
Other Views

    6V-0328: CONE

    Part Number: 6V-0328
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    adt
    740B, 740, 735, 735 OEM 735B

    ttt
    D6N, D6T, 6 D6H XL 6S D6M D6R, D6T XW D6R III D6K 56H 5S D6T LGP D6R STD D6K XL D6T XL PAT 6SU D6T XL D5H, D5R LGP D6R II 5P D6K LGP D6K2 XL 55, D6H, D6H XR D6R XL D6T LGPPAT D6K2 LGP D6K2, D5R XL D6R LGP D6N LGP 5 6A 5A 56 D6T XW PAT D6N OEM D6N XL D5H XL

    skidders
    D5TSKHII, 527CA

    tskd
    527 D5HTSK II

    emac
    C9.3

    track loaders
    963D, 953C

    ttl
    963K, 963C, 953D, 953C, 953K

    track type tractors
    D6T2LGP, D6NLGP, D6MXL, D6RXR, D6HIIXR, D6RIILGP, D6RIII, D6R, D6RII, D6HIIXL, D6NXL, D6HLGP, D6TXL, D6MLGP, D5HIIXL, D5HII, D6RLGP, D6HII, D6TLGP, D6RIIXW, D6T, D6R2LGP, D6H, D6RIIIXW, D6RXL, D6K2, D6HIILS, D6TXLVP, D6RIIXL, D6TXWVP, D6HIILGP

    pipe
    PL61

    articulated trucks
    735B, 740EJ, 735OEM