6V-0330: CUP
+ / - Hover over image to Zoom
Other Views

    6V-0330: CUP

    Part Number: 6V-0330
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    pipelayer
    561N, PL72, 561M

    track-type tractor
    4S D5H, D6T XW 5P D6T, D5R2 D6H, D6R III D6R II D5M 4P D5C III D6R, D3K2 LGP D3K LGP 56H D6M D6N, D6T XL D5K2 LGP D4H, D3G, 6S D5K2 XL D6T LGPPAT D5R XL D6N XL D6T LGP 54 D3K2 XL D5K LGP D6N LGP D6H XR D6H XL D4K2 XL D6R STD D4G, D4K LGP 4 D4H III 5S D4K XL D4C III 5 D3C III D3K XL 6SU D5N D6R XL D5R LGP 6 56 D5G, D4K2 LGP D6T XL PAT D5H XL 55, D6N OEM 5A D6T XW PAT 4A D5K XL D6R LGP 6A D4H XL

    skidders
    517GR, D5TSKHII, D4TSKHII, 527CA, 527GR

    engine - machine
    C9.3

    track-type loader
    933C, 939C

    track-type skidder
    527 54H D5HTSK II 517 D4HTSK III 4P D4HTSK II

    articulated dump truck
    740C 735C, 740 GC 745C, 745 740

    track type tractors
    D6T, D6R, D5G, D6TXW, D6RIIXL, D6RIIXW, D6RXW, D6TXL, D6RIII, D6RXL, D6NXL, D6TLGPVP, D6NLGP, D6TLGP, D6RLGP, D6TXWVP, D6RXR, D4CIIILGP, D3CIIIXL, D6HIIXL, D6RII, D6TXLVP, D6TLGPOEM, D6R2LGP, D6RIIIXL, D6HIIXR, D3KLGP, D6MXL, D6MLGP, D6T2LGP, D6HLGP, D5NLGP, D5MXL, D6H, D6RIIIXW, D6HII, D5K2SLGP

    articulated trucks
    740CEJ