6V-0404: SEAL
+ / - Hover over image to Zoom
Other Views

    6V-0404: SEAL

    Part Number: 6V-0404
    Brand: Cat
    Retrieving Price.....

    Sealing Washer

    Description:
    Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

    Attributes:
    Cat® Sealing Washers are steel washers with a bonded rubber center.

    The rubber material is selected based on the temperature and fluid compatibility needs of the application.

    Protect your investment with Genuine Cat Seals. If it doesn't say Cat, it's just a seal.

    Applications:
    Sealing washers are used in bolted joints requiring leak protection.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.41
    • Inside Diameter (mm): 10.4
    • Material: NBR - Nitrile / Steel
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only.
    • Outside Diameter (in): 0.63
    • Outside Diameter (mm): 15.9
    • Steel Thickness (in): 0.08
    • Steel Thickness (mm): 2
    telehandler
    TH62, RT50, TH82, TH63, RTC60 RT60, RT50SA, RT100 TH83, RT80

    paving compactor
    CB-14 CB-14B

    wheel-type loader
    950 GC

    forest products
    522, 574B, SAT323T, HH44 DE 1290T, 554, 1190, 584HD, TK721, HH75, 541, TK752, 2491, 1390, HH55, 521, 1090, 1190T, 552, 584, TK722, TK711, HH45, SAT318T, HH65, 551, TK751, 2390, SAT323TSC, TK741, 2391, SAT322TSC, 532, SAT318TSC 2590, 511, TK732, SAT322T, 574, 564, 2290

    articulated dump truck
    D30D, D400D, D350D, D350C, D300B, D25D, D20D, D40D, D30C, D35C, D250D, D300D, D250B, D25C