Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-0405: 2.76mm Thick Circular Bonded Seal Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal Washer

Cat® Edge Bonded Circular Seal Washer used for 1/4 inch BSP Parallel Thread

Brand: Cat

Product Images
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal Washer

Cat® Edge Bonded Circular Seal Washer used for 1/4 inch BSP Parallel Thread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0405

Units of Measure

USMetric
Outside Diameter (mm): 20.6
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only.
Material: NBR - Nitrile / Steel,Carbon Steel
Steel Thickness (mm): 2.0
Inside Diameter (mm): 13.7
Steel Thickness (in): 0.08
Inside Diameter (in): 0.54
Outside Diameter (in): 0.81
View More
Compatible Models for part number 6V-0405

GENERATOR

SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

C-10 C-12

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC

MINI HYD EXCAVATOR

307B 301.6C 301.8C 302.5C

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 TK711 TK732 TK722 TK721 TK751 511 TK741 522 521 1190T 1090 532 541 1290T 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

SAT323 SAT322T SAT318 SAT323T HH500 HH45 SAT318TSC HH55 HH65 HH44 DE HH75 SAT318T

WATER FORDING TRACTOR

D7R II

EXCAVATOR

316F L 330 L 345B II 349D L 320-A L 325B L 312E 320-A S 320-A N 312B 312C 324D 312D 315D L 325-A 336D2 L 322B LN 323F 374F L 322N 322-A LN M318F 312-A 349E L 322C 323D LN 324E LN 352F XE VG 330B LN 345B 345C 312B L 325D L 330 LN 317 315 313 315C 336D L 374D L 312C L 323E LN 350-A L 349D 324D L 336E L 320 GC 325C 325D 312D L 340F 322B L 345B L 330-A L 329D LN 317-A 324E L 336F L 312E L 345C L 330 GC 325-A L 323D S 323D L 322 L 317-A N 345D L 320N 315-A 320B 320C 320E 323E L 336F LN 329E LN 323E SA 320E LN 320B S 320B L 330C 390F L 323F L 320 L 365B L 365B 336E LN 390D 318B N 325 LN 350-A 315 GC 390D L 336D LN 319D LN 349E L VG 330B L 320E L 325B LN 319D L 323D2 L 325 L 330C L 320D FM 317B L 330F LN 330D L 322-A L 322-A N 318E L 340 349 325-A LN 336 GC 313 GC 329D L 352 319D 330D LN 319C 318F L 320 325 318C 329E L 322 LN 318B 345D L VG 320-A 330 335 336 330F L MH3022 330-A 317B LN MH3024 317 N 330C LN 315B L 330-A LN 316E L 365B II 324D LN

SHOVEL

6040

MULTI TERRAIN LOADER

277C 297C 287C

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 CB-22B

QUICK COUPLER-DWL

CW-70 CW-45 CW-40 CW-55 CW-40S CW-30S CW-55S CW-20S CW-45S CW-20 CW-30

MARINE POWERTRAIN

C12

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3512 C13 3508C 3508B 2016 3516C 3516B C175-16 3512E 3512C 3512B

BACKHOE LOADER

438C 426C 424D 436C 416E 416C 428D 416D 428C

WHEEL DOZER

854G

MULCHING HEAD

HM312 HM315

WHEEL LOADER

950K 962K 950M 962M 966F 962 995 994 992 950 966F II 962M Z 950M Z 992G 994F 994D 994K 994H 966G II

TELEHANDLER

TH337C TH82 TH83 TH336C TH103 TH407C TH62 TH63 TH414C TH406C TH514C TH417C

FORWARDER

574B 554 564 584 574 584HD

ARTICULATED TRUCK

D44B D35HP D30C D25C D350E D550B D400E D400D D400 725 D40D

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CB1.8 CB1.7 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F W330B M317D2 M315D2 MH3026 MH3024 M318D M318F M315GC M324D2 MH M318D MH M322D2 M322F M322D W345B II M315D M316D M320D2 M313D M322D2 MH

PNEUMATIC COMPACTOR

PS-500 CW-34

ENGINE - INDUSTRIAL

CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

3176C 3512 3516 3508B C-10 3508 3516B 3516C 3512E 3512B 3512C G3520H C11

ASPHALT SCREED

AS3143

SPRAY AR

CAT WDS

TRACTOR

784C 784B 776D 776C

GAS ENGINE

G3304 G3306 G3512H G3512E G3512B G3520B G3520J G3508B G3412 G3516E G3408 G3406 G3520 G3516C G3516B G3512 G3516 G3508

PUMPER

SBF214 SPF343 CPT372 SPF743 SPF343C SPT343

UNDERGROUND ART TRUCK

AD22 AE40 AD40

POWER MODULE

PP3516 3516C PM3508 XQG400 PM3516 PM3512 PM3412 PMG3516

QUICK COUPLER

PIN GRAB

LOAD HAUL DUMP

R1700 II R1300 R1600 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

789G 777G 789D 3508B 777 785D 789 785

MATERIAL HANDLER

MH3022 MH3024 MH3037

ROTARY CUTTER

RC7 RC20

BACKHOE

BH30 BH27 BH30W

HYDRAULIC SHOVEL

6040 6030 6060

TRACK-TYPE TRACTOR

D7R SERIES D8R II D7R II

ASPHALT PAVER

AP300F AP-300D AP355 AP-255E AP300 AP355F

MARINE ENGINE

C12 MARINE 3516 3512 3508 C-12 C12 3508C 3508B 3516B 3516C 3516E 3512C 3512E C175-16 3512B

MARINE AUXILIARY

C32 3512 3508 3516C 3516B 3512C 3512B 3508B

HAMMER

H110S 100 H100S 130 H130S 140 H115E S 115 H160E S H45S H120S H100 H180DS H110E 120 H50 H120CS H45 H63 H195 70S H140S H180E S H70 H160S H120E S H90C H140CS H180S 70 H140DS 63 H110E S H90CS H63S H50S 160 H130E S H115E H160CS H70S H160DS H115S H140E S

PIPELAYER

572R II 561N 561M 561H

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

VIBRATORY COMPACTOR

CB1.8 CP-533C CB1.7 CS-653 CS-533C CP-563C CB-545 CB-544 CB-534 CC4.0 CB4.0 CB4.4 CB-14B CC-34 CB-224D CB-224E CC-24 CB-214E CD-54 CB-214D CS-583C CP-653 CB-34 XW CB-32 CB-34 CS-573C CB-24 CB-22 CB-14 CS-563C

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

385C 365C L 352FMHPU 330FMHPU 349E L HVG 336F 336D 336E 345C 336E HVG

GENERATOR SET

G3406 G3520 G3516 G3512 G3508 3508 3412C G3306 XQ60 G3412 3412 3516 C18 3512 C13 3456 C6.6 XQ125CM G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 C9 C4.4 C32 C2.2 C175-20 D350GC C175-16 G3412C G3520C G3520B G3520E 3306B G3520H G3520K 3512C 3512B 3406C 3406E C1.5 G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENGINE

3512E 3508PETROL 3512B 3512C G3516C G3516H 3516C 3516E G3520 G3520J G3520H 3516PETROLEUM

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

730

COLD PLANER

PM312 PM313 PM310 PM-200

ELECTRIC ROPE SHOVEL

7495 HF 7495

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 MT845 MT835 75D 75C 85E 95E MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

ENGINE - MACHINE

3516C C-12 3176C C4.4

GEN SET ENGINE

3406C 3406B 3408B 3408C 3606 3516B G3520B 3304B 3512B POWER SYS G3520 G3516C G3516B G3508 G3516 G3512 3508B 3306 3304 3412 3208 3412C 3508 3126B 3408 3512 3516

SKID STEER LOADER

272C 262C 256C

TRUCK

789C 789D 777C 777B 789B 777D 777G 785 789 797 793D 793B 793C 785G 785C 785D 797B 785B

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced