6V-0447: CLAMP
+ / - Hover over image to Zoom
Other Views

    6V-0447: CLAMP

    Part Number: 6V-0447
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (mm): 12.7
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541A
    • Maximum Effective Diameter (mm): 150
    • Minimum Effective Diameter (mm): 108
    • Thumb Screw Adjustment: No
    7 to 9 liter
    3114

    cold planers
    PM622, PM620, PM620LRC, PM822, PM820, PM825

    3500
    3512C

    engine - generator set
    SR 804, SR 807

    engine - industrial
    SR 806, SR 685, SR 689

    track excavators
    330, 330L, 330LN

    track type tractors
    D6MLGP, D6MXL

    motor graders
    140MAWD, 160M, 120M, 140M, 14M, 120MAWD, 160MAWD, 12M, 16M

    articulated trucks
    740, 735, 730, 725, 730EJ, 740EJ

    3116/3208
    3116

    15 to 18 liter
    G3406

    backhoe loaders
    426F2LRC, 426F2

    off highway trucks
    793FOEM, 795FAC, 793FAC, 797FXQ, 793FXQ, 795FXQ, 793FCMD, 797F, 793F

    3000
    C4.4