6V-0456: BEARING A
+ / - Hover over image to Zoom
Other Views

    6V-0456: BEARING A

    Part Number: 6V-0456
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Double Row)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    pipelayers
    561N

    pipelayer
    561M, 561N

    track-type tractor
    D5N D6N, D6M D5M D4H III D5H, D5H XL D4H XL

    skidders
    D4TSKHIII, D5TSKHII, 527CA, 517CA, 527GR, 517GR, D4TSKHII

    track-type skidder
    527 D4HTSK II 517 D5HTSK II D4HTSK III

    track type tractors
    D5MLGP, D6MLGP, D4HIILGP, D5HIIXL, D6NXL, D4HIIIXL, D5MXL, D6NLGP, D5NXL, D6MXL, D5NLGP