6V-0458: CUP
+ / - Hover over image to Zoom
Other Views

    6V-0458: CUP

    Part Number: 6V-0458
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    oem solutions
    CAT WDS

    track-type tractor
    8 58L 9U D9R, D9N, D10R, D9L, 9 59L D8L, 9C 10U 10 D10N, 8A 10SU 9SU D10T, 59 8U 58 D10T2, 9S 8S 59N

    pipelayer
    589

    off-highway truck
    785B, 785D, 785, 785C, 784C, 785G, 784B