6V-0473: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    6V-0473: RING-RETAINING

    Part Number: 6V-0473
    Brand: Cat
    Retrieving Price.....

    Inch Rectangular

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: No
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 126.34, Radial Wall: 4.75, Lug Height: 0, Groove Width : 1.73, Groove Diameter: 123.8, Housing Diameter: 120.65
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness (mm): 1.57
    chal
    MT700

    com
    815F II 815K, 815F, 816F II 816F, 816K, 815B

    ttt
    D7R, D8R D6T, D6H, D6R, D6R II D6R STD D6T XL D6T LGP D6R III D6H XL D6H XR D6T LGPPAT D8T, D6T XW D6T XW PAT D6R XL D7R LGP D7R II D6R LGP D7R XR D6T XL PAT D8N, D8R II

    wtt
    814F, 814K, 814F II 8A4K

    lhd
    R1700G, R1700K, R1600H, R1600G

    emac
    C9.3

    pipe
    583R, PL83, PL87, PL72, 587R, 578, 572R II 583T, 572R, 587T

    wtl
    966F II 980H, 972G, 966G II 972L, 972M, 972K, 980G II 970F, 980K, 980F, 966G, 980M, 972G II 972H, 980G, 966H, 966F, 980L, 980C, 97AM