6V-0661: CONE
+ / - Hover over image to Zoom
Other Views

    6V-0661: CONE

    Part Number: 6V-0661
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    pipelayers
    578, 572R

    pipelayer
    583R, 572R II

    track-type tractor
    D7H, D7R II D7R LGP 7U 57H 7S 7 D7R XR 7SU 7A D7R

    track type tractors
    D7R, D7RLGP, D7RIILGP, D7RIIXR, D7RII, D7H