6V-0958: BEARING
+ / - Hover over image to Zoom
Other Views

    6V-0958: BEARING

    Part Number: 6V-0958
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    track-type tractor
    D3B, 5A PAT 4 3 3S D4B, D3C II 6 D3, 4P 6S 5A 153 53 D5B, 5S 163 D4C, 55, D6D, D5C PATLGP D4C II D5C PAT 3P D3C, 6A 5 D5C

    track-type loader
    931B, 931C, 951, 931C II 955 935B, 935C II 935C, 931, 977