6V-1194: CUP
+ / - Hover over image to Zoom
Other Views

    6V-1194: CUP

    Part Number: 6V-1194
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Tapered Roller Bearing (Cup only)
    track-type tractor
    10 10U 10S 10C D10

    integrated toolcarrier
    IT28G, IT28F, IT28, IT18, IT28B, IT18B

    wheel-type loader
    924K, 926, 926E, 930M, 924GZ, 930K, 928G, 928HZ, 924G, 930G, 924HZ, 924H, 928F, 916, 930H, 928H, 926M, G926, G916

    challenger
    70C, 65, 65C, 85E, 75D, 95E, 75C, 75E, 85C, 85D, 75, 65E, 65B, 65D