• Home
  • 6V-2835: External Snap Ring
6V-2835: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6V-2835: External Snap Ring

    Part Number: 6V-2835
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 4.02, 0
    • Free Diameter - A(in): 3.78, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0, 0.207
    • Unit of Measurement: 0, Inch