6V-3950: CONE
+ / - Hover over image to Zoom
Other Views

    6V-3950: CONE

    Part Number: 6V-3950
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel tractor-scraper
    613C

    integrated toolcarrier
    IT18F, IT24F

    wheel-type loader
    924F, 924GZ, 924G, 924H, 918F, 924HZ

    wheel loaders
    924F

    articulated dump truck
    D300E II 735, 725, 730C, 730, 730C2 EJ 725C, D350E II D250E II

    articulated trucks
    730C2EJ, 730C2, 730, 735D, 730DEJ, 725C2, 730DEJLRC, 735, 730C, 735DLRC, 730CEJ, 730D, 730DLRC