6V-4323: BEARING
+ / - Hover over image to Zoom
Other Views

    6V-4323: BEARING

    Part Number: 6V-4323
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel tractor-scraper
    637E, 631E

    underground articulated truck
    AD40 AD55, AE40 II AD45B, AD45, AE40

    road reclaimer
    RM-350B, RM-350, RM500B, SM-350, RM-500

    articulated dump truck
    735 OEM 740, 740B, D400E II 735B, 735

    off-highway truck
    769D, 772G, 770G, 769C, 771D, 771C, 772, 69D, 768C, 770G OEM 772G OEM 770