• \
  • Home
  • 6V-4351: Plate-Inner Race
6V-4351: Plate-Inner Race
+ / - Hover over image to Zoom
Other Views

    6V-4351: Plate-Inner Race

    Part Number: 6V-4351
    Brand: Cat
    Retrieving Price.....

    Cat®Inner Race Plate (Cylindrical Roller Bearing)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines. Cat inner race plates retain the rollers axially in cylindrical roller bearing assemblies.

    Attributes:
    Steel inner race plate.

    Application:
    Cat inner race plates are used in the planetary assemblies of Cat transmissions. Consult your owner? manual or contact your local Cat Dealer for more information.

    UNITS:
    • US
    • Metric
    • Bore Diameter (mm): 55.1
    • Height (mm): 5.3
    • Outside Diameter (mm): 77.3
    com
    815F II 816K, 815B, 815F, 815K, 816F II 816F

    wtt
    814F, 814K, 8A4K 814F II

    lhd
    R1700K, R1300G

    wheel loaders
    972M

    wtl
    972G, 972K, 972M, 972G II 966F II 966H, 966F, 966D, 966G II 972H, 970F, 966E, 966G, 966K, 97AM 972L