6V-4372: CLAMP
+ / - Hover over image to Zoom
Other Views

    6V-4372: CLAMP

    Part Number: 6V-4372
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (mm): 15.88
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541A
    • Maximum Effective Diameter (mm): 282
    • Minimum Effective Diameter (mm): 266.5
    • Thumb Screw Adjustment: No
    meng
    3608, C280-12, 3606, 3616, 3612, C280-6

    wts
    637G, 631G

    uat
    AD55, AD45B

    oht
    784B, 793B, 785C, 797, 793C, 785B