6V-4582: Bearing
+ / - Hover over image to Zoom
Other Views

    6V-4582: Bearing

    Part Number: 6V-4582
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Ball Bearing
    pipelayers
    561N

    ttt
    D5N D5M

    wheel loaders
    938G, IT38G, 924F, IT38F, 938F, IT24F, IT28G, 966R, 910F

    it
    IT28G, IT24F, IT28F, IT12B

    track type tractors
    D5MLGP, D5NXL, D5MXL

    pipe
    561N, 561M

    comp
    PF-300B, PF-300C, PS-300B, PS-300C

    wtl
    924F, 938F, 928G, 938G