6V-4636: Cup
+ / - Hover over image to Zoom
Other Views

    6V-4636: Cup

    Part Number: 6V-4636
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing Cup

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

    Attributes:
    Straight bore tapered roller bearing cup

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.63
    • Height (mm): 15.9
    • Outside Diameter (in): 2.25
    • Outside Diameter (mm): 57.2
    telehandler
    RT60, RTC60 RT50, RT50SA

    underground articulated truck
    AD55B

    track excavators
    MH3295, 390FOEM, 374FL, 390FL, 390FMHOEM

    expanded mining products
    6015B, 5110BME

    track type tractors
    D8T, D11R, D11T, D8N, D6T2XL, D6T2XW, D8RLRC, D8RII, D6TXLVP, D6T2LGP, D6TXL, D6TLGP, D6TXW, D3K2XL, D5K2XL, D6TXWVP, D8NNSUC, D6TLGPVP

    off-highway truck
    770G, 772G, 772G OEM 770G OEM 770GOEM, 772GOEM, 772GLRC, 770GLRC

    underground articulated trucks
    AD60

    mining
    6015B, 5110BME

    vibratory single drum smooth
    CS-533E, CS-533C, CS-531C, CS-563E, CS56, CS-563DAW

    vibratory single drum pad
    CP-563D, CP-533C, CP-563E, CP-533D, CP-533E

    track-type tractor
    D6T, D5K2 XL D4K2 LGP D8R D6T XW PAT D3K2 LGP D6T LGP D6T XL D6T XW D11R, D6T XL PAT D3K2 XL D5K2 LGP D8N, D11T, D6T LGPPAT D8T, D4K2 XL

    petroleum products
    TH31-C9T TH31-E61

    track-type loader
    973

    backhoe loaders
    436B, 438II, 436II

    paving compactor
    CS-54 CS-533E, CP-54 CP-563C, CS-563E, CS-531D, CP-533E, CS-563D CS-563C CS-533D, CP-56 CS-56 CP-563E, CS-531C, CP-533D, CP-533C

    wheel-type loader
    988G, 966G, 924GZ, 972G, 924G, 924H, 980K, 980H, 924HZ, 980G II 994H, 980G, 994F, 988H, 980K HLG

    compactors
    836G, 816K, 836H, 815K, 815KLRC

    engine - truck
    C9

    large mining products
    6015B, 5110BME

    material handler
    MH3049, MH3059

    wheel dozer
    8A4K 834G

    off highway trucks
    770G, 772G, 772G OEM 770G OEM 770GOEM, 772GOEM, 772GLRC, 770GLRC

    wheel loaders
    982M, 980G, 980M, 924G, 980L, 972G, 988H, 966G, 980H, 988G, 980K, 980GII, 980KOEM, 924H

    excavator
    390F L 374F L 5110B 390F 374F

    wheel dozers
    814K, 834H, 834G

    wheel excavators
    MH3037

    earthmoving compactor
    816K, 815K, 836G