6V-5118: BEARING A
+ / - Hover over image to Zoom
Other Views

    6V-5118: BEARING A

    Part Number: 6V-5118
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Double Row)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D3C, 4P 3S D4H, D4C, D5C PATLGP 4A D3B, D5C, 3P D3C II D4C II 4S 5A PAT D3, D4B, D5C PAT 4 3 54 53 55

    integrated toolcarrier
    IT18, IT28, IT12, IT18B, IT28B

    wheel-type loader
    G926, 926E, 926, G910, 910, 916, G916

    track-type loader
    931C, 931B, 953, 943, 931, 931C II 935B, 935C, 935C II

    wheel-type skidder
    508

    track-type skidder
    4P D4HTSK II 54H

    engine - industrial
    3204

    excavator
    EL180 215