6V-6768: RING
+ / - Hover over image to Zoom
Other Views

    6V-6768: RING

    Part Number: 6V-6768
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:

    • Rings are fasteners that hold components or assemblies.

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.00
    • Free Diameter - A (in): 4.30
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    vees 27 to 32 liter
    3408E

    pipelayers
    561N, PL61, 561M

    cold planers
    PM-565B, PM-201

    skidders
    D4TSKHIII, D4TSKHII

    track loaders
    939C, 939

    wheel loaders
    988F, 988B

    track type tractors
    D5MLGP, D5MXL, D5KLGP, D4HIILGP, D6KXL, D5GLGP, D5K2SLGP, D5NLGP, D6K2LGP, D5CIIIXL, D6K2, D6K2XL, D6KLGP, D5K2LGP, D5CIII, D5K2XL, D5CLGP, D6KXLARMY, D5G, D5NXL, D5KXL, D5CIIILGP, D5GXL, D4HIIIXL, D5C