6V-8121: BEARING
+ / - Hover over image to Zoom
Other Views

    6V-8121: BEARING

    Part Number: 6V-8121
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Double Row)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D8L, 58 8S 59L 9 10 8 D9N, 9C 9U D10N, D9L, 9S 10SU 59N 8U 59 9SU 8A 10U 58L

    pipelayer
    589