6V-8281: CUP
+ / - Hover over image to Zoom
Other Views

    6V-8281: CUP

    Part Number: 6V-8281
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    com
    836K, 836G, 836H, 836KLRC

    wheel tractor scrapers
    631K, 631KLRC, 637KLRC

    ttt
    59 10SU 10U D10R, 10 59N D10N, 59L D10T2, 58L

    wts
    637K, 631K

    wtt
    834K, 834H

    uat
    AD55

    wheel loaders
    986K, 988G, 988KLRC, 988KXE, 988H, 988K

    wheel dozers
    834G

    track type tractors
    D10T, D10T2, D10R, D10N

    compactors
    836K, 836G, 836H, 836KLRC

    wtl
    988H, 986K, 988K XE 988K, 986H, 988 XE