6V-9176: Bearing
+ / - Hover over image to Zoom
Other Views

    6V-9176: Bearing

    Part Number: 6V-9176
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

    Attributes:
    •Single row radial ball bearing
    •Split inner ring

    Application:
    Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Inside Diameter (in): 3.35
    • Outside Diameter (in): 5.9
    pipelayers
    589

    track-type tractor
    D9R, 59 8U 8S D9T, 8 9S 9 58 9C 9U D10T2, 8A

    motor grader
    24

    wheel-type loader
    988H, 988K

    wheel dozer
    834K, 834H

    wheel loaders
    988G

    wheel dozers
    834G, 834K

    motor graders
    24N

    compactors
    836H, 836K, 836G, 836KLRC

    track type tractors
    D9L, D8L, D10R, D10T, D10T2, D9R, D10N, D9RLRC, D9N

    earthmoving compactor
    836K