6Y-0570: BEARING
+ / - Hover over image to Zoom
Other Views

    6Y-0570: BEARING

    Part Number: 6Y-0570
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    material handler
    MH3059

    integrated toolcarrier
    IT38G II IT38F, IT28F, IT24F, IT38G

    wheel-type loader
    938F, 972G, 938G, 966G II 938G II 966G, 972G II 924F

    wheel loaders
    924F, 966G, IT38F, 972G, 938G, 966GII, 938GII, 938F, 972GII

    excavator
    365B II 345B II 365B, 385C FS 345B, 385C, 345B L 365C 5090B

    backhoe loader
    446B, 446D

    track excavators
    5080, 5090B, 385CFS, 365BLU, 365CLFS