6Y-0595: HOSE A
+ / - Hover over image to Zoom
Other Views

    6Y-0595: HOSE A

    Part Number: 6Y-0595
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    track-type tractor
    10SU D10N, 59N 9C 10 10U 9U D9L, 58L 59 9 9S 59L

    wheel tractor-scraper
    613C II

    integrated toolcarrier
    IT28F, IT38F, IT24F, IT18F

    wheel-type loader
    928F, 938F