6Y-1890: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    6Y-1890: Ring-Retaining

    Part Number: 6Y-1890
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Holes: No
    • Free Diameter - A (in): 2.69
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 68.3, Radial Wall: 0, Lug Height: 0, Groove Width : 4.96, Groove Diameter: 68.88, SHAFT_DIA: 74.1
    • Snap Ring Type: External
    • Thickness - B (in): 0.187
    mg
    120M, 140H, 140M 3 AWD 160M, 143H, 12H, 120M 2 135H NA 12M 2 12M 3 AWD 14L 140M 2 120H NA 12H NA 160H ES 140K, 120H, 160H, 140H NA 135H, 12M, 163H NA 160H NA 140H ES 120K 2 160M 3 120K, 140M, 120H ES 160M 3 AWD 160K, 160M 2 12M 3 12H ES 163H, 140K 2 12K, 140M 3