• Home
  • 6Y-2115: Internal Snap Ring
6Y-2115: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    6Y-2115: Internal Snap Ring

    Part Number: 6Y-2115
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A(in): 1.34, 0
    • Shape: 0, Rectangular
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0.197, 0
    • Unit of Measurement: Inch, 0