6Y-2538: CONE
+ / - Hover over image to Zoom
Other Views

    6Y-2538: CONE

    Part Number: 6Y-2538
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    wheel feller bunchers
    HA770, 563C, 2470C, 573C, HA870, 2570C, 543, 2670C, 553C, TK380, TK370, 2670D, 2570D, 563D, 573D

    skidders
    555D, 525C, 545DLRC, 545, 545D, 535C, 545C, 555DLRC, 525B, 525DLRC, 525D, 535B

    brush cutters,industrial,other
    586C, 586CLRC, 2864C, HA871, TK381, HA771, TK371

    wheel loaders
    950L, 950GII, 938H, IT62H, 950FII, 962K, 950G, 962H, 962G, 962GII, 950F, 950K, IT38H, 960F, 962M, 950GC, 950M, IT62G, 950H, 950MZ, 962L, 962MZ