6Y-2539: CONE
+ / - Hover over image to Zoom
Other Views

    6Y-2539: CONE

    Part Number: 6Y-2539
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    adt
    730C2 EJ

    lhd
    R1300G II R1300G

    it
    IT62G II IT38G, IT62G, IT38F, IT38G II IT62H

    articulated trucks
    725C2, 730C2, 730DEJLRC, 730C2EJ, 735D, 735DLRC, 730DEJ

    comp
    CB-534D, CB-64 CB16, CB-66B CB-68B CB-64B CB-564D, CB13, CB15, CB-54

    wtl
    950G, 950 GC 938F, 938G, 962H, 938G II 950K, 950F II 950G II 960F, 950H, 936F, 950F, 962K, 962G, 962G II