6Y-2540: CUP
+ / - Hover over image to Zoom
Other Views

    6Y-2540: CUP

    Part Number: 6Y-2540
    Brand: Cat
    Retrieving Price.....

    Cat� Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    adt
    730C2 EJ

    vibratory double drum asphalt
    CB54

    lhd
    R1300G II R1300G

    wheel loaders
    938G, IT62H

    it
    IT62G, IT62G II IT38F, IT38G, IT38G II

    articulated trucks
    730DEJLRC, 735D, 730C2EJ, 725C2, 735DLRC, 730C2, 730DEJ, 730D, 730DLRC

    comp
    CB-54 CB13, CB-534D, CB-564D, CB-68B CB-64B CB-64 CB-66B CB15, CB16

    wtl
    950H, 962H, 960F, 936F, 950K, 938G II 962K, 950 GC 950G II 950G, 962G, 962G II 938F, 938G, 950F II 950F