6Y-2546: CONE
+ / - Hover over image to Zoom
Other Views

    6Y-2546: CONE

    Part Number: 6Y-2546
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type tractor
    D10T2

    integrated toolcarrier
    IT38G II

    skidders
    545, 545C

    wheel-type loader
    966G II 970F, 962H, 972G, 966H, 966F II 966K XE 972G II 972H, 966G, 972K, 966K

    wheel dozer
    814F, 8A4K 814K, 814F II

    wheel loaders
    966K, 972H, 970F, 966H, 972K, 966F, 972G, 966G, IT38G, 966KXE, 966GII, 972GII, 966FII

    wheel dozers
    814F, 814K

    track type tractors
    D10T2, D10R, D10T

    compactors
    815F, 816K, 815K, 816F, 815KLRC, 816FII

    earthmoving compactor
    815F II 815K, 816K, 816F II