6Y-2553: Heavy Duty Abrasion Tip
+ / - Hover over image to Zoom
Other Views

    6Y-2553: Heavy Duty Abrasion Tip

    Part Number: 6Y-2553
    Brand: Cat
    Retrieving Price.....

    J500 Heavy Duty Abrasion Tip

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    Heavy Duty Abrasion tips are your go-to GET for high-abrasion applications like sand, gravel and shot rock. Featuring approximately 145% more wear material, these genuine Cat® tips ensure longer life for your machine’s buckets.

    In addition, the tip base has 35% more surface area than Heavy Duty Penetration tips, making them ideal for loading applications. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools

    Attributes:
    • Approximately 145% more wear material
    • Tip base has 35% more surface area than Heavy Duty Penetration tips

    Applications:
    • High-abrasion materials such as sand, gravel and shot rock

    UNITS:
    • US
    • Metric
    • Specials: R180~Bargain List
    • Tip Length (mm): 347
    • Tip Size: J550
    wheel loaders
    990, 988G, 988F, 992C, 992G, 992D, 988H

    track excavators
    330, 345DL, 330BL, 349D, 345CL, 330L, 345BIIL, 385BL, 345BII, 245BII, 350, 375, 345BL, 349DL, 350L, 330B, 365BL, 349DLVG, 345C, 345D, 345DLVG, 365B, 330BLN, 375L, 245D, 345B