6Y-2737: CUP
+ / - Hover over image to Zoom
Other Views

    6Y-2737: CUP

    Part Number: 6Y-2737
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    UNITS:
    • US
    • Metric
    • Height (mm): 19
    • Outside Diameter (mm): 72
    wheel tractor scrapers
    637KLRC, 631K, 637K, 623K, 623KLRC, 623H, 631KLRC, 631KOEM, 631KOEMLRC

    vibratory double drum asphalt
    CB54B, CB44B, CD54B, CB10, CB8, CD10, CB7

    backhoe loaders
    432F2LRC, 422E, 416FST, 420EST, 428F2LRC, 428F, 427F2, 442D, 416F2ST, 430EIT, 420F2STLRC, 432E, 428E, 430EST, 430FST, 428D, 430FIT, 444E, 416EST, 434F2LRC, 432F2, 428F2, 424D, 420FIT, 434F, 420FST, 432D, 430F2IT, 420EIT, 420F2ST, 422F, 434E, 416F2STLRC, 430F2ITLRC, 415F2ST, 422F2STLRC, 432F, 424BHD, 430F2STLRC, 424B, 442E, 416D, 430F2ST, 420F2IT, 434F2, 420F2ITLRC

    off highway trucks
    793FAC, 775FOEM, 775F, 773FOEM, 773F, 797

    industrial loaders
    415F2IL, 414E

    wheel loaders
    992K, 938M 930K 988G, 914K 918M 988H, 990KLRC, 990K, 938K 930M 992KLRC, 910M 910K 993K, 914M 993KLRC

    wheel dozers
    854K, 834G, 834H, 854KLRC, 844K, 844KLRC

    track excavators
    235D, 245BII

    compactors
    836G, 836H, 815K, 815KLRC, 816K

    track type tractors
    D6RLGP, D6RXR, D10T2LRC, D6HIIXL, D6R, D8T, D6RXL, D9T, D6HIIXR, D10T2, D6RXW, D10T, D8RLRC, D8RII, D6HIILS

    motor graders
    160M3AWD, 140M2AWD, 120MAWD, 140M, 140M3AWD, 12M2AWD, 160M2AWD, 120M2AWD, 140MAWD, 160M, 160MAWD, 12M3AWD, 120M, 14LAWD