6Y-2875: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    6Y-2875: Internal Snap Ring

    Part Number: 6Y-2875
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 1.34
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.197
    pipelayers
    589

    track type tractors
    D10N, D10R, D10T