6Y-2943: CUP
+ / - Hover over image to Zoom
Other Views

    6Y-2943: CUP

    Part Number: 6Y-2943
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    telehandler
    TH103, RTC60 TH83, TH82, TH62, RT100 TH63, RT60, RT50SA, RT80, RT50

    material handler
    MH3022

    asphalt paver
    BG-260D, BG-240C, BG-260C, AP-1000B, AP-900B, AP-1000D

    paving compactor
    CW-34 CW34, CB-214B, CB-224B

    wheeled excavator
    M318, M312, M315, M313D, M315C, M316C, M318D MH M315D2, M317D2, M316D, M316F, M315D, M320D2, M314F, M318D, M313C, M318F, M318C, M320F, M323F

    excavator
    M318F, M317F