6Y-4280: Cone
+ / - Hover over image to Zoom
Other Views

    6Y-4280: Cone

    Part Number: 6Y-4280
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing Cone

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

    Attributes:
    Straight bore tapered roller bearing cone.

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.81
    • Inside Diameter (in): 1.25
    track-type tractor
    D6R II D7R II D6H, D6R, D6H XL

    road reclaimer
    RM-300

    motor grader
    120M, 140H, 160M, 12H ES 12H NA 140H NA 140M, 135H, 12G, 12M, 120K, 130G, 12H, 120H ES 160H NA 24H, 140G, 160G, 135H NA 163H NA 160H ES 140H ES 120H, 120H NA 160H, 140K, 163H, 160K, 120K 2 140K 2

    wheel dozer
    824G, 854G, 824G II

    wheel-type loader
    980K, 980G II 992G, 966H, 966G II 972G II 972H, 980G, 966K XE 966G, 966K, 972G, 972K, 980H, 980K HLG

    wheel loaders
    966K, 980H, 966G, 972H, 972G, 966H, 980K, 966GII, 980GII, 966KXE, 972GII, 980KOEM

    wheel dozers
    854G, 824H, 824GII

    track type tractors
    D6R, D6RIIXL, D6RXL, D6RLGP, D7RIILGP, D6RII, D6HIIXL, D6RXR, D6HIIXR, D7RII, D6RIILGP

    compactors
    826H, 826G, 825H, 825G, 826GII, 825GII

    motor graders
    12G, 12K, 160M, 140K, 120M, 12M, 120K, 12H, 160H, 140M, 135H, 143H, 120K2, 140HNA, 12HNA, 135HNA, 120HNA, 160HNA, 120MAWD

    earthmoving compactor
    825G II 826G II