Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6Y-5323: ROLLER G
Home6Y-5323: ROLLER G
6Y-5323: ROLLER G

Cat® Carrier Roller Group Cantilever

Brand: Cat

Product Images
6Y-5323: ROLLER G
6Y-5323: ROLLER G

Cat® Carrier Roller Group Cantilever

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Carrier rollers support and guide the machine on the track and provide track tension support.

Description:

  • Carrier rollers support and guide the machine on the track and provide track tension support.

Specifications
Specifications
Units of MeasureUSMetric
Outside Spread (mm): 99,999.99
Diameter (mm): 188
Application: Standard Application
Flange Diameter (mm): 188
UC System: HD
Outside Spread (in): 3,937.008
Inside Spread (in): 3,937.008
Mount Type: Cantilever
Tread OD (in): 3,937.008
Flange Diameter (in): 7.4
Bolt Size (mm): M10
Tread OD (mm): 99,999.99
Inside Spread (mm): 99,999.99
Tread Diameter (in): 6.3
Flange Type: Single Flange
Shaft Mounting Length (in): 2.638
Tread Diameter (mm): 160
Bolt Size (in): 0.3937
Shaft Mounting Length (mm): 67
Shaft Diameter (mm): 46.6
Shaft OD (mm): 99,999.99
Shaft OD (in): 3,937.008
Flange OD (in): 3,937.008
Flange OD (mm): 99,999.99
Length (mm): 292.1
Units of MeasureUSMetric
Outside Spread (mm): 99,999.99
Diameter (mm): 188
Application: Standard Application
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Excavator
330-A330 L320N330-A L325-A LN325B LN330D MH328D LCR329D LN320-A L325-A FM L325B L329D L325D L330C LN320-A S320C330-A L320-A N336D330 LN325-A325D MH325 L330D LN330C L336D L320B S330-A LN325 LN325-A L325C L330B330C330D323D S336D LN320-A320 L330C MH329D325B330B L330B LN330D L325C325D
Mobile Hyd Power Unit
330D330D L330C329D L325D L345D325D336D336D L345C L
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-5323
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-5323

Description:

  • Carrier rollers support and guide the machine on the track and provide track tension support.

View More
Specifications for part number 6Y-5323

Units of Measure

USMetric
Outside Spread (mm): 99,999.99
Diameter (mm): 188
Application: Standard Application
Flange Diameter (mm): 188
UC System: HD
Outside Spread (in): 3,937.008
Inside Spread (in): 3,937.008
Mount Type: Cantilever
Tread OD (in): 3,937.008
Flange Diameter (in): 7.4
Bolt Size (mm): M10
Tread OD (mm): 99,999.99
Inside Spread (mm): 99,999.99
Tread Diameter (in): 6.3
Flange Type: Single Flange
Shaft Mounting Length (in): 2.638
Tread Diameter (mm): 160
Bolt Size (in): 0.3937
Shaft Mounting Length (mm): 67
Shaft Diameter (mm): 46.6
Shaft OD (mm): 99,999.99
Shaft OD (in): 3,937.008
Flange OD (in): 3,937.008
Flange OD (mm): 99,999.99
Length (mm): 292.1
View More
Compatible Models for part number 6Y-5323

UNDERCARRIAGE

OEMS

EXCAVATOR

330-A 330 L 320N 330-A L 325-A LN 325B LN 330D MH 328D LCR 329D LN 320-A L 325-A FM L 325B L 329D L 325D L 330C LN 320-A S 320C 330-A L 320-A N 336D 330 LN 325-A 325D MH 325 L 330D LN 330C L 336D L 320B S 330-A LN 325 LN 325-A L 325C L 330B 330C 330D 323D S 336D LN 320-A 320 L 330C MH 329D 325B 330B L 330B LN 330D L 325C 325D

MOBILE HYD POWER UNIT

330D 330D L 330C 329D L 325D L 345D 325D 336D 336D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert