6Y-5790: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    6Y-5790: External Snap Ring

    Part Number: 6Y-5790
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.27
    • Free Diameter - A (in): 2.97
    • Snap Ring Type: External
    • Thickness - B (in): 0.142
    wheel dozer
    834B

    wheel-type loader
    992D, 988F, 988F II 992C

    earthmoving compactor
    836