6Y-5906: Shoe Track
+ / - Hover over image to Zoom
Other Views

    6Y-5906: Shoe Track

    Part Number: 6Y-5906
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Flat)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Flat track shoes are designed for use in hot slag and other heavy abrasive materials where low penetration and high wear and bending resistance is required. Large, countersunk bolt holes are designed to protect the bolt heads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Flat
    • Shoe Width (in): 19.7
    • Track Pitch (in): 8.5
    track-type loader
    973D 973C 973